5511
5511
play
5511_2
+3
5511_diagram

Non-Metallic Floor Box for Concrete Pour, with 3/4 and 1 in. Hubs

OR

Brand:

Raco

Catalog ID:

5511

Non-Metallic Floor Box for Concrete Pour, with 3/4 and 1 in. Hubs

  • RACO® Nonmetallic floor box has been engineered from the inside out with features that reduce installation time and offer increased capabilities from one box in power, voice and data
  • Hubbell® nonmetallic floor boxes are economical to install and easy to level off
  • A wide choice of cover materials and finishes are available
  • 3 in. minimum pour depth
  • High strength rigid non-corrosive PVC construction
  • 117 cu. in. capacity
  • Temporary cover for concrete pours is provided

Product details

General

Application
Concrete
Color
Gray
Cover Shape
Round
Cover Type
Round
EU RoHS Indicator
Contact Manufacturer
Material
5511
Number of Gang(s)
1-Gang
Type
Boxes
Type of Use
Concrete
UPC
050169055113
Wiring System
Conduit

Dimensions

Cubic Capacity
98 cu.in
Dimensions
6.69 in x 7.08 in x 6 in
Height
6 in
Length
6.69 in
Weight
1.928 lb
Width
7.08 in

Certifications And Compliance

Certified Listed
UL Listed

Logistics

Carton Quantity
4
Minimum Pack Quantity
1
Pallet Quantity
120