5574
5574

3/4 in. Non-Metallic Y-Adapter for 5511 Floor Box

Brand:

Raco

Catalog ID:

5574

3/4 in. Non-Metallic Y-Adapter for 5511 Floor Box

  • RACO® Y-Adapter permits two parallel feeds of 3/4 in. conduit, or feed in/out of the same side.
  • Use separate conduit runs for power and voice/data cables
  • High strength rigid non-corrosive PVC construction
  • Use with 3/4 in. conduit

Product details

General

Accessory Type

Y Adapter

Catalog Number

5574

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

5574

Type

Accessories

Type of Use

Concrete

UPC

050169055748

Dimensions

Dimensions

2.66 in x 1.06 in x 2.75 in

Height

2.75 in

Length

2.66 in

Weight

0.093 lb

Width

1.06 in

Certifications And Compliance

Certified Listed

UL Listed

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

2800

Resources and downloads

Customer Notices

Specifications

Terms and Conditions