1-Gang Rectangular Brass Carpet Flange
Request a Quote
Brand:
Raco
Catalog ID:
6292
Prop 65 - Cancer & Reproductive Harm Notice
1-Gang Rectangular Brass Carpet Flange
Rectangular carpet flanges are available in brass or clear polycarbonate
Fits RACO® brass rectangular covers
Solid brass construction
UPC barcoded
Product details
Resources and downloads
Product details
General
Accessory Type
Cover
Application
Carpet
Color
Brass
Cover Shape
Rectangle
Cover Type
Rectangle
EU RoHS Indicator
Contact Manufacturer
Material
6292
Number of Gang(s)
1-Gang
Size
1-Gang
Type
Flanges
UPC
050169062920
Dimensions
Dimensions
4.85 in x 6 in x 0.47 in
Height
0.47 in
Length
4.85 in
Weight
1.05 lb
Width
6 in
Certifications And Compliance
Certified Listed
UL Listed
Logistics
Carton Quantity
20
Minimum Pack Quantity
1
Pallet Quantity
3520
Resources and downloads
Customer Notices
Prop 65 - Cancer & Reproductive Harm Notice
Specifications
6292
Catalogs
Download All
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
SDS
HCC_SDS
Terms and Conditions
Download All
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions