3792-1
* Representative image
3792-1

1/2 in. Hubs - Form 1 90 Degree Liquidtight Strain Relief Cord Connector, Cable Range .375 - .425

Brand:

Raco

Catalog ID:

3792-3

1/2 in. Hubs - Form 1 90 Degree Liquidtight Strain Relief Cord Connector, Cable Range .375 - .425

  • All steel/malleable construction provides mechanical strength
  • Unique Neoprene grommet design - grommet is forced up and around the cord when the nut is tightened for a positive liquidtight seal
  • Washers have size range imprinted for indentification - eliminates misidentifying inventory
  • Use RACO locknuts and sealing washers to complete a liquidtight installation on a sheet metal box or panel
  • All metallic components are zinc electroplated for corrosion protection
  • 1/2 in. to 3/4 in. Malleable Iron bodies
  • 1/2 in. to 3/4 in. Steel nuts
  • Additional sizes available

Product details

General

Conduit Type
Liquidtight
Connector Type
Strain-Relief
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Material
Malleable Iron
UPC
050169379233

Dimensions

Dimensions
1.8 in x 1.047 in x 1.899 in
Form Size
1 in
Height
1.899 in
Length
1.8 in
Trade Size
1/2 in
Weight
0.18 lb
Width
1.047 in

Conductor Related

Cable Range
.375 - .425 in

Certifications And Compliance

Certified Listed
cULus Listed
Hazardous Rating(s)
  • Class I, Division 2
  • Class II Division 1 & 2
  • Class III, Division 1 & 2

Logistics

Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
7600