* Representative image
1-1/4 in. to 1 in. Reducing Washer
Request a Quote
Brand:
Raco
Catalog ID:
1370
Prop 65 - Cancer & Reproductive Harm Notice
1-1/4 in. to 1 in. Reducing Washer
All steel construction provides installation integrity
Reducing washer is stamped with trade size information for ease of product identification
Zinc electroplated for added corrosion protection
Additional sizes available
Product details
Resources and downloads
Product details
General
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Washers
Material
1370
UPC
050169013700
Dimensions
Dimensions
0.064 in x 1.969 in x 1.969 in
Height
1.969 in
Length
0.064 in
Trade Size
1-1/4 in to 1 in
Weight
0.026 lb
Width
1.969 in
Logistics
Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
48000
Resources and downloads
Customer Notices
Prop 65 - Cancer & Reproductive Harm Notice
Specifications
1370
Catalogs
Download All
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
Brochures
HCC Products for Solar
SDS
HCC_SDS
Terms and Conditions
Download All
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions