1-Gang Horizontal Weatherproof Cover, Duplex, White
Request a Quote
Brand:
Bell
Catalog ID:
5180-1
Prop 65 - Cancer & Reproductive Harm Notice
1-Gang Horizontal Weatherproof Cover, Duplex, White
Rugged metallic construction
State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
Self closing lids assure weatherproof protection when the receptacle is not in use
Installation hardware, gasket, and multilingual instructions are included
Duplex configuration
Horizontal
Product details
Resources and downloads
Product details
General
Color
White
Construction
Metallic
Cover Type
Flip/Snap
EU RoHS Indicator
Yes
Material
Aluminum
Mounting Method
Horizontal; Device Mount
Number of Gang(s)
1-Gang
Type
Cover
Cover
UPC
050169518014
Weather Resistant
Yes
Dimensions
Actual Depth
1 in
Height
2.813 in
Weight
0.231 lb
Width
4.563 in
Certifications And Compliance
Certified Listed
UL Listed
NEC
Compliant
Nema Rating
NEMA 3R
Logistics
Carton Quantity
24
Packaging Type
Shrink
Pallet Quantity
3600
Standard Package
24
Resources and downloads
Customer Notices
Prop 65 - Cancer & Reproductive Harm Notice
Specifications
5180-1
Catalogs
Download All
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
Weatherproof Boxes, Covers & Lighting D1-D50
Certifications
Download All
UL COC - E195978-13
UL COC - E195978-2
Sales Drawings
5180-0 series, 5712-5, 5094-0
SDS
HCC_SDS
Terms and Conditions
Download All
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions