* Representative image
3 in. Chase Nipple, Uninsulated
Request a Quote
OR
Buy from a Partner
Brand:
Raco
Catalog ID:
1672
3 in. Chase Nipple, Uninsulated
Rugged metallic construction
Additional sizes available
Product details
Resources and downloads
Product details
General
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Nipples
Insulation Type
Uninsulated
Material
Die Cast Zinc
UPC
050169016725
Dimensions
Dimensions
1.438 in x 3.797 in x 6.29 in
Height
6.29 in
Length
1.438 in
Trade Size
3 in
Weight
0.46 lb
Width
3.797 in
Certifications And Compliance
Certified Listed
UL Listed
CSA Certified
Industry Standard(s)
UL 514B
Logistics
Carton Quantity
40
Minimum Pack Quantity
10
Pallet Quantity
1200
Resources and downloads
Specifications
1672
Catalogs
Download All
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
SDS
HCC_SDS
Terms and Conditions
Download All
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions