* Representative image

2 in. 90 Degree Flex Squeeze Connector, Uninsulated, for FMC/AC/MC Cable

Brand:

Raco

Catalog ID:

2208

2 in. 90 Degree Flex Squeeze Connector, Uninsulated, for FMC/AC/MC Cable.

  • All malleable construction ensures mechanical protection for the raceway
  • Zinc-electroplated for added corrosion protection

Product details

General

Conduit Type
  • Flexible Metal Conduit
  • Armored Cable/Metal Clad (AC/MC)
Connector Type
Squeeze
EU RoHS Indicator
Yes
Fitting Type
Connectors
Insulation Type
Uninsulated
Material
Malleable Iron
UPC
050169022085

Dimensions

Dimensions
6.797 in x 3.797 in x 4.53 in
Height
4.53 in
Length
6.797 in
Trade Size
2 in
Weight
3.094 lb
Width
3.797 in

Certifications And Compliance

Certified Listed
cULus Listed

Logistics

Carton Quantity
5
Pallet Quantity
600