2-Gang Weatherproof Box, Five 1/2 in. Threaded Outlets, Gray, Carded
Request a Quote
Brand:
Bell
Catalog ID:
5337-5
Prop 65 - Cancer & Reproductive Harm Notice
2-Gang Weatherproof Box, Five 1/2 in. Threaded Outlets, Gray, Carded
Rugged die-cast aluminum construction
State-of-the-art powder coat finish providess maximum weatherability and scratch resistance
Eight box mounting options with detachable lugs
Includes two 1/2 in. closure plugs
Internal hub threads comply with NEMA requirements and will accept all threaded fittings and threaded conduit
Ground screw installed
Multi-lingual instructions in each package
Product details
Resources and downloads
Product details
General
Color
Gray
Construction
Metallic
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum
Number of Gang(s)
2-Gang
Number Of Outlets
5
Type
Box
UPC
050169533758
Dimensions
Actual Depth
2.25 in
Cubic Capacity
31 cu.in
Depth
2 in
Height
4.5 in
Weight
1.1 lb
Width
4.5 in
Certifications And Compliance
Certified Listed
UL Listed
CSA Certified
Nema Rating
NEMA 3R
Logistics
Carton Quantity
4
Packaging Type
Carded
Pallet Quantity
816
Standard Package
4
Resources and downloads
Customer Notices
Prop 65 - Cancer & Reproductive Harm Notice
Specifications
5337-5
Catalogs
Download All
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
Weatherproof Boxes, Covers & Lighting D1-D50
Certifications
UL COC - E195978-2
Sales Drawings
Two Gang Boxes (General Dimensions)
SDS
HCC_SDS
Terms and Conditions
Download All
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions