* Representative image
1-1/4 in. Service Entrance (3#2) SEU Cable Watertight Connector
Request a Quote
Brand:
Raco
Catalog ID:
2475
1-1/4 in. Service Entrance (3#2) SEU Cable Watertight Connector
Rugged metallic construction will last the life of the installation
Additional sizes available
Product details
Resources and downloads
Product details
General
Accessory Type
Fitting
Conduit Type
Service Entrance
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Material
Die Cast Zinc
UPC
050169024751
Dimensions
Dimensions
2 in x 1.844 in x 1.844 in
Height
1.844 in
Length
2 in
Opening Size
.57 x .85 in
Trade Size
1-1/4 in
Weight
0.5 lb
Width
1.844 in
Certifications And Compliance
Certified Listed
UL Listed
Industry Standard(s)
UL 514B
Logistics
Carton Quantity
10
Minimum Pack Quantity
10
Pallet Quantity
3010
Resources and downloads
Specifications
2475
Catalogs
Download All
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
Certifications
UL COC - E195972-1
SDS
HCC_SDS
Terms and Conditions
Download All
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions