* Representative image
Nonmetallic 1 in. KO Sheathed Cable Connector
Request a Quote
Brand:
Raco
Catalog ID:
2864
Nonmetallic 1 in. KO Sheathed Cable Connector
Rugged metallic construction will last the life of the installation
Additional size available
Product details
Resources and downloads
Product details
General
Accessory Type
Fitting
Conduit Type
Service Entrance
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Material
Die Cast Zinc
UPC
050169028643
Dimensions
Dimensions
1.11 in x 1.94 in x 1.375 in
Height
1.375 in
Length
1.11 in
Trade Size
1 in
Weight
0.162 lb
Width
1.94 in
Conductor Related
Cable Size
4 #12, 3 #12, 4 #10, 3 #10, 3 #8, 2 #8, 2 #6, 2 #4
Certifications And Compliance
Certified Listed
UL Listed
Industry Standard(s)
UL 514B
Logistics
Carton Quantity
250
Minimum Pack Quantity
25
Pallet Quantity
12000
Resources and downloads
Specifications
2864
Catalogs
Download All
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
Brochures
HCC Products for Solar
Certifications
UL COC - E195972-1
SDS
HCC_SDS
Terms and Conditions
Download All
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions