RACO_907C
RACO_907C
play
907C_1

4 in. Square Cover, Exposed Work, 2-Duplex

OR

Brand:

Raco

Catalog ID:

907C

4 in. Square Cover, Exposed Work, 2-Duplex

  • RACO® exposed work covers include required hardware for mounting the receptacle(s)
  • RACO® exposed work covers meet the requirements of the 2014 NEC Article 250.146(A). No bonding jumper is required for covers with: (1) Crushed corners
  • Hardware and cover are packed in a poly-bag with printed catalog number, compliances and installation instructions
  • cULus Listed

Product details

General

EU RoHS Indicator
Yes
Material
907C
Paintable/Stainable
No
Type
Exposed Cover
UPC
050169999974

Dimensions

Cubic Capacity
6.5 cu.in
Dimensions
0.563 in x 4.125 in x 4.125 in
Height
4.125 in
Length
0.563 in
Raised Height
0.5 in
Weight
0.322 lb
Width
4.125 in

Certifications And Compliance

Certified Listed
cULus Listed

Logistics

Carton Quantity
10
Minimum Pack Quantity
10
Packaging Type
Polybag
Pallet Quantity
3780