3511-3
* Representative image
3511-3

3/8 in. Liquidtight Straight Connector, Insulated with Ground Lug

Brand:

Raco

Catalog ID:

3511-3

3/8 in. Liquidtight Straight Connector, Insulated with Ground Lug

Use RACO® grounding liquidtight connectors when installation requires a copper or aluminum external bonding jumper on flexible metallic liquidtight conduit. Suitable for use in Class I, Div 2; Class II, Div 1 & 2; and Class III, Div 1 &2. For use in either indoor our outdoor applications.

  • Steel construction ensures mechanical protection
  • All metallic components are zinc electroplated for added corrosion protection
  • Insulated with ground lug
  • Patented split gland-ring assures a perfect seal, preventing pullouts
  • UL Listed, CSA
  • Available in trade sizes 3/8 in. through 4 in.
  • Sealing washer and heavy-duty locknut included
  • All components are reusable

Product details

General

Accessory Type
Fitting
Conduit Type
Liquidtight
Connector Type
Grounding
Environmental Conditions
Wet Location
EU RoHS Indicator
Yes
Fitting Type
Connectors
Insulation Type
Insulated
Material
Steel/Malleable Iron
UPC
050169351130

Dimensions

Dimensions
1.453 in x 1.063 in x 1.063 in
Height
1.063 in
Length
1.453 in
Trade Size
3/8 in
Weight
0.19 lb
Width
1.063 in

Electrical Ratings

Grounding Wire Capacity Maximum
#4 STR
Grounding Wire Capacity Minimum
#14 SOL

Certifications And Compliance

Certified Listed
  • UL Listed
  • CSA Certified
Hazardous Rating(s)
  • Class I, Division 2
  • Class II Division 1 & 2
  • Class III, Division 1 & 2
Industry Standard(s)
UL 514B

Logistics

Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
7600