Discontinued
896 - Discontinued
Request a Quote
Brand:
Raco
Catalog ID:
896
DISCONTINUED - 4 in. Square Cover, Swivel, 1/2 or 3/4 in. Pipe
Swivel covers restricted to 20 degrees swing from vertical
Hardware and cover are packed in a poly-bag with printed catalog number, compliances and installation instructions
Made from zinc, pre-coated, steel
10.3 cu. in. capacity
Device mount to cover
Product details
Resources and downloads
Product details
General
EU RoHS Indicator
Contact Manufacturer
Material
Steel
Number of Gang(s)
2-Gang
Paintable/Stainable
No
Type
Fixture Cover
UPC
050169008966
Dimensions
Dimensions
2 in x 4.060 in x 4.060 in
Fixture Lbs.
50 lb
Height
4.06 in
Length
2 in
Weight
0.64 lb
Width
4.06 in
Certifications And Compliance
Certified Listed
UL Listed
Logistics
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
2000
Resources and downloads
Specifications
896
Catalogs
Download All
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
Weatherproof Boxes, Covers & Lighting D1-D50
Videos
RACO: KWIK-HANG® Swivel Fixture Covers
SDS
HCC_SDS
Terms and Conditions
Download All
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions