3-Gang Box Device Cover, Raised 2 in., Fits 952 or 942 Box
Request a Quote
Brand:
Raco
Catalog ID:
834
3-Gang Box Device Cover, Raised 2 in., Fits 952 or 942 Box
Gang box cover permits the mounting of devices
Ideal for nurse call stations
40.8 cu. in. Capacity
Product details
Resources and downloads
Product details
General
EU RoHS Indicator
Contact Manufacturer
Material
834
Number of Gang(s)
3-Gang
Type
Device Cover
UPC
050169008348
Dimensions
Cubic Capacity
40.8 cu.in
Dimensions
8.875 in x 4.75 in x 2 in
Height
2 in
Length
8.875 in
Raised Height
2 in
Weight
0.667 lb
Width
4.75 in
Certifications And Compliance
Certified Listed
UL Listed
Logistics
Carton Quantity
15
Minimum Pack Quantity
15
Pallet Quantity
720
Resources and downloads
Specifications
834
Catalogs
Download All
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
Weatherproof Boxes, Covers & Lighting D1-D50
SDS
HCC_SDS
Terms and Conditions
Download All
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions