RACO_6239SS_PRODIMAGE_45DEG
RACO_6239SS_PRODIMAGE_45DEG
play
3D View
play
+9
6239SS_app_3

Single Gang Floor Box Kit with Recessed Duplex 15A TR Device and Adjustable Steel Box, Stainless Steel Finish

Brand:

Raco

Catalog ID:

6239SS

Single Gang Floor Box Kit with Recessed Duplex 15A TR Device and Adjustable Steel Box, Stainless Steel Finish

  • Can be used for power/data.
  • 15A, 125V tamper resistant receptacle.
  • Removable neoprene gaskets allow for independent use of either side of the receptacle with cover closed.
  • Recessed receptacle minimizes plug protrution.
  • Height accessible adjustsments after box is mounted.
  • Three 1/2 in. knockouts
  • Includes built in clamps for use with non-metallic sheathed cable
  • 11.8 cu. in. capacity
  • Maximum support load for a static light fixture is 50 lbs

Product details

General

Application
  • Carpet
  • Tile
  • Wood
Color
Stainless Steel
Cover Shape
Round
Cover Type
Round
EU RoHS Indicator
Contact Manufacturer
Material
Steel
Size
1-Gang
Type
  • Boxes
  • Covers
Type of Use
Wood
UPC
050169947159

Dimensions

Cubic Capacity
28 cu.in
Dimensions
5.6 in x 5.6 in x 5.3 in
Height
5.3 in
Length
5.6 in
Weight
2.47 lb
Width
5.6 in

Certifications And Compliance

Certified Listed
  • UL Listed
  • CSA Certified

Logistics

Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
280