3564
* Representative image
3564
play
RACO: Liquidtight Connectors vs. popular competitor

3/4 in. 45 Degree Liquidtight Connector, Insulated

Brand:

Raco

Catalog ID:

3563

3/4 in. 45 Degree Liquidtight Connector, Insulated

Positviely bond conduit to a box or enslosure with RACO® liquidtight straight connectors. Can be used in either indoor or outdoor locations. Suitable for Class I, Div 2; Class II, Div 1 & 2, and Class III, Div I & 2 hazardous locations.

  • Use with flexible metallic liquidtight conduit and Type B flexible nonmetallic liquidtight conduit
  • Zinc-electroplated for added corrosion protection
  • Insulated
  • Innovative split gland-ring assures a perfect seal, preventing pullouts
  • Available in trade sizes 3/8 in. through 4 in.
  • Sealing washer and heavy-duty locknut included
  • All components are reusable

Product details

General

Conduit Type
Liquidtight
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Insulated
Material
Steel/Malleable Iron
UPC
050169035634

Dimensions

Dimensions
1.625 in x 1.625 in x 2.813 in
Height
2.813 in
Length
1.625 in
Trade Size
3/4 in
Weight
0.349 lb
Width
1.625 in

Certifications And Compliance

Certified Listed
  • UL Listed
  • CSA Certified
Hazardous Rating(s)
  • Class I, Division 2
  • Class II Division 1 & 2
  • Class III, Division 1 & 2
Industry Standard(s)
UL 514B

Logistics

Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
5000

Resources and downloads