701FG_2
701FG_2
play
RACO: Stud Mount Mud Rings
701FG_1

Flat, Gangable Cable Protector Plates for RACO 686, 687, and Nongangable Masonry Boxes

Brand:

Raco

Catalog ID:

701FG

Flat, Gangable Cable Protector Plates for RACO 686, 687, and Nongangable Masonry Boxes

  • Raised - covers protect Decora, duplex, and switch devices.
  • Feature patented wire retrieval loop to hold data wire in place.
  • 1/2 in. knockout included
  • Key-hole allows for installation of cover without removing the box screws
  • Pre-galvanized steel construction
  • UL listed

Product details

General

Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Steel
Paintable/Stainable
No
Type
Cable Protector Plate
UPC
050169947050

Dimensions

Dimensions
0.356 in x 1.898 in x 3.53 in
Height
3.53 in
Length
0.356 in
Weight
0.062 lb
Width
1.898 in

Logistics

Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
12800