HPS_PPHID_20336_PRODIMAGE
* Representative image
HPS_PPHID_20336_PRODIMAGE
play
play
+2

Pole Base Foundation, 3-1/2" OD x 64.5" Long

Brand:

CHANCE Foundation Solutions

Catalog ID:

T1120143

Decorative Streetlight Foundation (SLF) , 3.5 OD x 64.5" Long, 3/4" thick x 8-3/4" square baseplate, variable circle, hardware included.

Chance Instant Foundations are designed for an above-grade and at-grade mounting of a variety of equipment that needs a solid foundation and accessibility for utility services such as electric and water lines. These foundations provide a low-cost solution that can be instantly loaded without the need to coordinate various trades, equipment or weather.

  • Variable 5-1/4" - 8-1/2" Bolt Circle
  • 4 slots, 3/4" Dia x 3-1/2" Long
  • Suitable for Streetlight, Roadway, and Architectural Lighting
  • Other applications include EV Charging Infrastructure, 5G/6G Poles, Rail Applications, End Zone Tower Systems, Solar Array Pole Mount, and Signage

Product details

General

Application
Helical Anchoring
Base Plate Shape
Square
Bolt Hole Type
Slotted
Coating
Galvanized
EU RoHS Indicator
No
Ground Lug Hole
No
Hardware Packaging
Installed
Number of Bolt Slots
4
Pipe Type
Round Pipe
Type
Lighting Foundation Anchors
UPC
096359055815
With Hardware
Included

Dimensions

Base Plate Dimensions
8.75 in
Base Plate Thickness
0.75 in
Bolt Length
3.5 in
Cableway Distance From Base
12 in
Cableway Length
1.25 in
Cableway Width
1.25 in
Center hole dimensions
3.6 in
Diameter - Bolt
0.75 in
Diameter - Bolt Circle
  • 5.25 in
  • 8.5 in
Foundation Diameter
3.5 in
Foundation Length
60 in
Length
64.5 in
Weight
71 lb

Logistics

Pallet Quantity
20
Standard Package
1