HPS_ID_A150709_PRODIMAGE
* Representative image
HPS_ID_A150709_PRODIMAGE

Compression Splice Uni-Grip®(One Die) Full Tension

Brand:

FARGO

Catalog ID:

A151136

A full-tension compression splice assebmly for ACSR conductor consists of a prefilled aluminum body and two core wire gripping units.

A full-tension compression splice assebmly for ACSR conductor consists of a prefilled aluminum body and two core wire gripping units.

  • For use with 666.6 kcmil 24/7 ACSR code name Flamingo
  • Full tension splice assembly
  • Outside Diameter is 1.000 inches
  • One Die Compression with die size 11CD
  • Material: Body – seamless extruded aluminum alloy tube, Gripping Unit – aluminum alloy
  • Splices are prefilled with inhibitor and barrel ends plugged.
  • For Extra Length repair splice Add "XL" suffix and repair cutoff length in Inches. Example: A151128XL24
  • Splices are EHV rated where conductor dia. is 1" or larger.

Product details

General

Compression Method
Uni-Grip (single die system)
Die Size
11CD
EU RoHS Indicator
No
Material
Aluminum Alloy
Press Minimum
60 to
Tension Range
0 lb
UPC
096359502166

Dimensions

Adjustment Step
0 in
Assembly Rating (Ultimate)
0 lb
Diameter - Outside
1 in
Insulator / Conductor Hole Spacing
0 in
Length Before Compression
19.8 in
Messenger Diameter Range
0 - 0
Weight
3.107 lb

Electrical Ratings

Voltage Application
EHV; Standard

Conductor Related

Conductor Compatibility
ACSR-Flamingo-666.6-24/7
Conductor Diameter (Main) - Maximum
0 in
Conductor Diameter (Main) - Minimum
0 in
Conductor Diameter (Main) Range
0 - 0
Conductor Type
ACSR
Messenger Diameter - Maximum
0 in
Messenger Diameter - Minimum
0 in

Certifications And Compliance

UL Listed
No