HPS_ID_ATCF-1330_iso_PRODIMAGE
* Representative image
HPS_ID_ATCF-1330_iso_PRODIMAGE
play
play
+2
HPS_ID_ATCF-1330_iso_R_PRODIMAGE

Tee, Aluminum Bolted

Brand:

ANDERSON

Catalog ID:

ATCF16401

Aluminum alloy, cable to flat bar, tee for connecting aluminum-cable to aluminum or copper flat pad combinations. Flat pads are 3/8" thick with contact surface on one side. NEMA hole spacing is standard. Contact sealant is recommended.

Aluminum alloy, cable to flat bar, tee for connecting aluminum-cable to aluminum or copper flat pad combinations. Flat pads are 3/8" thick with contact surface on one side. NEMA hole spacing is standard. Contact sealant is recommended.

  • Tee, Aluminum Bolted, Cable to Flat, MAIN: 1272-1590 MCM ACSR (1.382-1.632 in. dia.), TAP: 4x4 in. w/ 4 hole (NEMA D size pad)
  • Castings are 356-T6 Aluminum Alloy
  • Clamping Hardware is Aluminum Alloy
  • Pads are 3/8" thick
  • Contact inhibitor is recommended

Product details

General

EU RoHS Indicator
No
Material
Aluminum
Material - Clamping Hardware
Aluminum Alloy
Number of Ground Braid Lug Holes
0
Number of Pad Holes
4
Type
Tee, Bolted
UPC
096359287131

Dimensions

Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
4.116 lb
Width - Flat Bar Tap
4 in

Electrical Ratings

Maximum Current Rating Amps Continuous
0

Conductor Related

Conductor Compatibility
ACSR-Pheasant-1272-54/19;ACSR-Dipper-1351.5-45/7;ACSR-Martin-1351.5-54/19;ACSR-Bobolink-1431-45/7;ACSR-Plover-1431-54/19;ACSR-Nuthatch-1510.5-45/7;ACSR-Parrot-1510.5-54/19;ACSR-Lapwing-1590-45/7;ACSR-Falcon-1590-54/19;ACSR-Chukar-1780-84/19;AAC-Gladiolus-1510.5-61;AAC-Coreopsis-1590-61;AAC-Cowslip-2000-91
Conductor Diameter (Main) - Maximum
1.632 in
Conductor Diameter (Main) - Minimum
1.382 in
Conductor Diameter (Main) Range
1.382 - 1.632
Conductor Type
  • AAC
  • ACSR

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)
play
Hubbell Power Systems Quick Ship (VI05124E1018)