HPS_ID_ADSF121C3812_PRODIMAGE
HPS_ID_ADSF121C3812_PRODIMAGE
play
play
+2
HPS_ID_ADSF121C3812_4_PRODIMAGE

Stud Connector, Aluminum

Brand:

ANDERSON

Catalog ID:

ADSF121C389012

Aluminum alloy stud connector is used to connect aluminum flat to aluminum or copper equipment stud.

Aluminum alloy stud connector is used to connect aluminum flat to aluminum or copper equipment stud.

  • Bolted Stud to Flat Connector
  • Stud Diameter/Thread: 1-1/4"-12
  • 3/8 inch thick NEMA C 4-Hole Flat Pad
  • Contact surfaces are finished on both sides of the pad.
  • Material: Casting - 356-T6 aluminum alloy, Stud Mounting Hardware - aluminum alloy
  • Clamping bolts have hex-stops for one-wrench installation.
  • Contact sealant is factory installed in connector stud threads and is recommended for conductor installation.
  • To specify 90 degree connector, add suffix "90" to catalog number. Example: ADSF141D389012

Product details

General

Material
Aluminum
Material - Clamping Hardware
Aluminum Alloy
Number of Ground Braid Lug Holes
0
Number of Pad Holes
4
Number of Stud Threads
12
Type
Stud to Flat

Dimensions

Angle - Stud to Pad
90 °
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Diameter - Stud
1.25 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
1.9 lb
Width - Pad
3 in

Electrical Ratings

Maximum Current Rating Amps Continuous
0

Resources and downloads

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)
play
Hubbell Power Systems Quick Ship (VI05124E1018)