ICD_HC59364802_PRODIMAGE
ICD_HC59364802_PRODIMAGE

HC59495218 BULL 5210 SZ5 300AMP 230V CTR 4NO/NC AUX

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC59495218

TYPE 5210 DC CONTACTOR, 300 AMP, 230 VOLT, 1 POLE, N.O., COPPER CONTACTS, WELDED ARMATURE

Product details

General

Series
5210
Type
NEMA Rated

Electrical Ratings

Current / Amperage Rating
300 A
Voltage Rating Description
230 V

Certifications And Compliance

Nema Rating
5

Resources and downloads