ICD_HC59364802_PRODIMAGE
ICD_HC59364802_PRODIMAGE

HC59364001 TYPE 5210, SIZE 3 100A DC CONTACTOR

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC59364001

TYPE 5210 DC CONTACTOR, 100 AMP, 230 VOLT, 1 POLE, N.O., COPPER CONTACTS, WELDED ARMATURE, WITH MOUNTING PANEL

Product details

General

Number Of Poles
1
Series
5210
Type
NEMA Rated
UPC
782899000247

Dimensions

Dimensions
7 in x 4.5 in x 12 in
Height
12 in
Length
7 in
Width
4.5 in

Electrical Ratings

Current / Amperage Rating
100 A
Voltage Rating Description
230 V

Certifications And Compliance

Nema Rating
3

Resources and downloads