ICD_PB2016_PRODIMAGE
ICD_PB2016_PRODIMAGE

HC28581303 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, WPBC, SWC3, NEMA 3R/13, ENCLOSURE

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC28581303

SWITCHES, CONTROLS, INDUSTRIAL GRADE, PENDANT CONTROLS, WPBC, SWC3, NEMA 3R/13, ENCLOSURE, SURFACE MOUNTED, 6 BUTTONS, 7 HOLES

Product details

General

Item Type
Enclosure
Material
Aluminum, Extruded
Number of Positions
6
Series
2016-PBC

Dimensions

Weight
6.8 lb

Certifications And Compliance

Nema Rating
3R/4/13