HPS_ID_P250XXXS0040_PRODIMAGE
* Representative image
HPS_ID_P250XXXS0040_PRODIMAGE

Quadri*Sil Horizontal Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P300074S0040

3" Line Post, Standard Leak, Two Hole Blade, Steel Flat Base with 8"x10" holes for 3/4" bolts, 9"x13" holes for 7/8" bolts, and 14" CL holes for 1" bolts.

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a 3" core rod for increased mechanical strength.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.
3480 LB
Cantilever Bending Strength - Routine
1740 LB
Fitting - Ground End
Steel Flat
Fitting - Live Line End
Tear Drop Blade
Number of Sheds
61
Shed Style
Uniform

Dimensions

Angle
14
Diameter - Shed(s)
8.2
Length
17 in
Length - Effective
85.6 in
Rod Diameter
3 in
Width
10 in

Electrical Ratings

Arc Distance - Dry
76.4 (1943MM)
Creep and Leakage Distance
231 (5867MM)
Critical Impulse Flashover (CIFO) - Negative
1275
Critical Impulse Flashover (CIFO) - Positive
1175
Flashover Voltage - 60 Hz Dry
750
Flashover Voltage - 60 Hz Wet
690
Voltage Rating
230 kV