Terminal, Bronze Bolted

Brand:

ANDERSON

Catalog ID:

VL3D92DHSF

Bronze alloy terminal, with double eyebolt clamping for connecting three copper cables to copper flat. Double eyebolt provides high pullout resistance. Tongue holes have NEMA spacing. 45 deg and 90 deg angle connectors may be obtained by specifying desired angle at the end of catalog number. Material: Castings-Bronze alloy, Eyebolt-High strength bronze, Hardware-silicon bronze or stainless steel.

Bronze alloy terminal, with double eyebolt clamping for connecting three copper cables to copper flat. Double eyebolt provides high pullout resistance. Tongue holes have NEMA spacing. 45 deg and 90 deg angle connectors may be obtained by specifying desired angle at the end of catalog number. Material: Castings-Bronze alloy, Eyebolt-High strength bronze, Hardware-silicon bronze or stainless steel.

  • "Double eyebolt provides high pullout resistance
  • Cable entrance only from end of terminal
  • 90° Pad orientation available, 45° Pad orientation available
  • Side formed tongue will be supplied when a center formed tongue is standard"

Product details

General

EU RoHS Indicator
No
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Number of Eyebolts
3
Number of Ground Braid Lug Holes
0
Number of Pad Holes
4
Type
Terminal / Lug, Bolted
UPC
096359339380

Dimensions

Angle - Pad
180 °
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
13.72 lb
Width - Pad
4 in

Electrical Ratings

Maximum Current Rating Amps Continuous
0

Conductor Related

Conductor Diameter - Maximum
1.412 in
Conductor Diameter - Minimum
1.152 in
Conductor Diameter Range
1.152 - 1.412
Conductor Type
Copper

Resources and downloads

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)
play
Hubbell Power Systems Quick Ship (VI05124E1018)