HPS_ID_BCL-030-C_Iso_PRODIMAGE
* Representative image
HPS_ID_BCL-030-C_Iso_PRODIMAGE
play
play
+2
HPS_ID_BCL-030-C_Front_PRODIMAGE

Terminal, Copper Compression

Brand:

ANDERSON

Catalog ID:

BCL075D

Heavy duty, copper compression terminal for connecting copper cable to copper flat pad. Pad holes have Nema spacing.

Heavy duty, copper compression terminal for connecting copper cable to copper flat pad. Pad holes have Nema spacing.

  • Cable to Flat, cable: 750MCM 0.998 dia., pad: 4 hole, 4 in
  • Heavy duty
  • For use with conventional compression tooling
  • 90° pad orientation available, 45° pad orientation available
  • Material: Copper

Product details

General

EU RoHS Indicator
No
Material
Copper
Number of Bolt Holes
4
Number of Ground Braid Lug Holes
0
Number of Pad Holes
4
Type
Bolted Lugs & Terminals
UPC
096359291466

Dimensions

Angle - Pad
180 °
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
6.076 lb
Width - Pad
4 in

Electrical Ratings

Maximum Current Rating Amps Continuous
0

Conductor Related

Conductor Diameter - Maximum
0.998 in
Conductor Diameter - Minimum
0.998 in
Conductor Diameter Range
0.998 - 0.998
Conductor Type
Copper

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)
play
Hubbell Power Systems Quick Ship (VI05124E1018)