HPS_ID_WCIH0606_Iso_PRODIMAGE
* Representative image
HPS_ID_WCIH0606_Iso_PRODIMAGE
play
play
+2
HPS_ID_WCIH0606_Iso_R_PRODIMAGE

Coupler, Aluminum Weldment

Brand:

ANDERSON

Catalog ID:

WCIH5050

Aluminum alloy weldment coupler for connecting aluminum tubing. Slot provides for close fit regardless of tubing tolerance. The joint can be stiffened, if desired, by drilling four holes in the tubing at 90 degree lateral points and plug welding the tubing to the coupler. To specify coupler for extra heavy (Schedule 90 EHIPS) tubing, add "H" to catalog number. Material: castings - 356-T6 aluminum alloy, extrusions - 6061-T6 alloy.

Aluminum alloy weldment coupler for connecting aluminum tubing. Slot provides for close fit regardless of tubing tolerance. The joint can be stiffened, if desired, by drilling four holes in the tubing at 90 degree lateral points and plug welding the tubing to the coupler. To specify coupler for extra heavy (Schedule 90 EHIPS) tubing, add "H" to catalog number. Material: castings - 356-T6 aluminum alloy, extrusions - 6061-T6 alloy.

  • "Schedule 80 Rigid Bus
  • Slot provides for close fit regardless of tubing tolerance
  • For extra stiffness drill Four holes on tube at 90 degree and plug weld"

Product details

General

EU RoHS Indicator
No
Material
Aluminum
Type
Tube to Tube Couplers
UPC
096359340966

Dimensions

Base Hole Spacing
0 in
Weight
9.31 lb

Electrical Ratings

Maximum Current Rating Amps Continuous
See Technical Advisor

Conductor Related

Conductor Type
Aluminum Bus

Logistics

Pallet Quantity
48

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)
play
Hubbell Power Systems Quick Ship (VI05124E1018)