Coupler, Bronze Bolted

Brand:

ANDERSON

Catalog ID:

STTH4030

"The DHCSA (EHV) is a bolted aluminum suspension clamp designed for use on standard voltage transmission lines. The DHCSA combines a cast aluminum clamp assembly with helical aluminum alloy rod sets and EPDM rubber inserts. The rubber inserts are assembled directly onto the conductor and are held in place with helical rods. The clamp assembly is then bolted around the helical wrapped rubber supporting inserts to complete the install. Corona and RIV tested up to 500kV applications for respective conductor sizes. Material: Clamp Body & Strap-Aluminum Alloy, Rubber Insert-EPDM Rubber, Helical Rods-Aluminum Alloy, Clamping Range: 0.620"-0.645" & Helical Rod Color Code-Red"

"Hex Stops on the casting allows for one-wrench installation"

Product details

General

Bolt Installation Torque (Recommended)
660 in-lbs
EU RoHS Indicator
No
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Type
Tube to Tube Couplers
UPC
096359352099

Dimensions

Base Hole Spacing
0 in
Diameter - Clamping Hardware
0.625 in
Weight
18.62 lb

Electrical Ratings

Maximum Current Rating Amps Continuous
See Technical Advisor

Conductor Related

Conductor Type
Copper Bus

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)
play
Hubbell Power Systems Quick Ship (VI05124E1018)