Terminal, Bronze Bolted

Brand:

ANDERSON

Catalog ID:

STF414CCF

" Tin-plated Bolted Terminal, Cable to Flat, 2-hole Pad, Straight, Conductor Range: 0.204”- 0.575 ", Material: Castings-Bronze alloy, Hardware- Silicon Bronze or Stainless Steel"

  • "45° & 90° angle connectors may be obtained by specifying desired angle
  • For Suffix "ED" Everdur (silicon bronze) hardware will be supplied instead of the usual hardware
  • For "TP" suffix Tin plating will be supplied on bronze items
  • For suffix "XY" Contact surface finished on both sides of tongue"

Product details

General

EU RoHS Indicator
No
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Number of Ground Braid Lug Holes
0
Number of Pad Holes
4
Type
Terminal, Bronze Bolted
UPC
096359326625

Dimensions

Angle - Pad
180 °
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
4.998 lb
Width - Pad
3 in

Electrical Ratings

Maximum Current Rating Amps Continuous
0

Conductor Related

Conductor Type
Copper Bus

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)
play
Hubbell Power Systems Quick Ship (VI05124E1018)