HPS_ID_WCF-106-C_Iso_PRODIMAGE
* Representative image
HPS_ID_WCF-106-C_Iso_PRODIMAGE
play
play
+2
HPS_ID_WCF-106-C_Side_PRODIMAGE

Terminal, Aluminum Weldment

Brand:

ANDERSON

Catalog ID:

WCF72B2

Aluminum alloy weldment terminal for connecting aluminum cable to aluminum copper flat pad. Tongue holes have NEMA spacing. Contact sealant is recommended for contact pad after welding. Cable should be positioned 1/8" to 3/16" from edge inside barrel prior to uddle welding. For use with any stranding aluminum conductor. 45 deg and 90 deg angle connectors may be obtained by specifying the desired angle at the end of the catalog number. Material: castings - 356-F aluminum alloy.

Aluminum alloy weldment terminal for connecting aluminum cable to aluminum copper flat pad. Tongue holes have NEMA spacing. Contact sealant is recommended for contact pad after welding. Cable should be positioned 1/8" to 3/16" from edge inside barrel prior to uddle welding. For use with any stranding aluminum conductor. 45 deg and 90 deg angle connectors may be obtained by specifying the desired angle at the end of the catalog number. Material: castings - 356-F aluminum alloy.

  • Tongue holes have NEMA spacing. Contact sealant is recommended for contact pad after welding
  • Cable should be positioned 1/8" to 3/16" from edge inside barrel prior to uddle welding
  • For use with any stranding aluminum conductor
  • 45 deg and 90 deg angle connectors may be obtained by specifying the desired angle at the end of the catalog number.

Product details

General

EU RoHS Indicator
No
Material
Aluminum
Number of Bolt Holes
2
Number of Ground Braid Lug Holes
0
Number of Pad Holes
2
Type
Terminal, Aluminum Weldment
UPC
096359340720

Dimensions

Angle - Pad
180 °
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
0.686 lb
Width - Pad
2 in

Electrical Ratings

Maximum Current Rating Amps Continuous
0

Conductor Related

Conductor Compatibility
ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;AAC-Tulip-336.1-19;AAC-Daffodil-350-19
Conductor Diameter - Maximum
0.684 in
Conductor Diameter - Minimum
0.666 in
Conductor Diameter Range
0.666 - 0.684
Conductor Type
  • AAC
  • ACSR

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)
play
Hubbell Power Systems Quick Ship (VI05124E1018)