Tee, Bronze Bolted, Tubing Main to Cable Tap

Brand:

ANDERSON

Catalog ID:

TTC812050

Bronze alloy tee for connecting copper tubing main to copper cable tap. Clamping bolts have hex-stops for one-wrench installation. All cable taps furnished with reversible cable caps. Material: Castings - bronze alloy, hardware - silicon bronze or stainless steel.

Bronze alloy tee for connecting copper tubing main to copper cable tap. Clamping bolts have hex-stops for one-wrench installation. All cable taps furnished with reversible cable caps. Material: Castings - bronze alloy, hardware - silicon bronze or stainless steel.

  • "Tee for Connecting Copper Tubing Main to Copper Cable
  • All cable taps furnished with reversible cable caps
  • hex-stops for one-wrench installation"

Product details

General

EU RoHS Indicator
No
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Number of Ground Braid Lug Holes
0
Type
Tee, Bolted
UPC
096359332718

Dimensions

Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
3.92 lb

Electrical Ratings

Maximum Current Rating Amps Continuous
0

Conductor Related

Conductor Diameter (Tap) - Maximum
0.813 in
Conductor Diameter (Tap) - Minimum
0.325 in
Conductor Type
  • Copper Bus
  • Copper

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)
play
Hubbell Power Systems Quick Ship (VI05124E1018)