Tee Copper Compression

Brand:

ANDERSON

Catalog ID:

BCTCF025C

Copper compression tee for connecting a continuous copper cable to flat pad. Pad holes have NEMA spacing with contatc surfaces on both sides.

Copper compression tee for connecting a continuous copper cable to flat pad. Pad holes have NEMA spacing with contatc surfaces on both sides.

  • Open Run Tee Cable to Flat, 0.575 Main to 3 in, 4 hole Flat Tap
  • Material: Copper

Product details

General

EU RoHS Indicator
No
Material
Copper
Number of Bolt Holes
4
Number of Ground Braid Lug Holes
0
Number of Pad Holes
4
Type
Tee, Copper Compression
UPC
096359291541

Dimensions

Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
4.508 lb
Width - Flat Bar Tap
3 in

Electrical Ratings

Maximum Current Rating Amps Continuous
0

Conductor Related

Conductor Diameter (Main) - Maximum
0.575 in
Conductor Diameter (Main) - Minimum
0.575 in
Conductor Diameter (Main) Range
0.575 - 0.575
Conductor Type
Copper

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)
play
Hubbell Power Systems Quick Ship (VI05124E1018)