HPS_PPHID_19416
HPS_PPHID_19416
play
play

Anchor, Extension, SS175, X 3.5ft

Brand:

Chance

Catalog ID:

C1100136

Square Shaft (SS 175) Extension 3' 6" (1067 mm) long

Square Shaft anchors are used in areas where weak soil conditions exist and/or higher holding capacities are required. Extension shafts are added to allow the Lead Section to be installed to the proper depth. The Chance Square Shaft "SS" Anchor Lead Sections are available in various helical plate combinations and square shaft sizes. The Square Shaft screw anchor system consists of three galvanized components: Lead Section (sold separately), Extension Shaft, and the Guy Adapter (sold separately).

  • Square Shaft Lead Sections are assembled to Square Shaft Extension with through bolt.
  • Hot dipped galvanized per ASTM A153
  • Capacity of anchor can be determined by measuring installation torque
  • Bolt and nut are assembled to extension at the factory

Product details

General

Application

Helical Anchoring

Catalog Number

C1100136

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

100000 lb.

Torque Rating

10500 ft-lbs

Type

Anchor Extensions

UPC

096359009641

Dimensions

Dimensions

42.000 in x 3.000 in x 4.500 in

Height

4.5 in

Length

42 in

Weight

43.777 lb

Width

3 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

24

Standard Package

1

Resources and downloads