HPS_ID_615LRTPxxxT_PRODIMAGE
* Representative image
HPS_ID_615LRTPxxxT_PRODIMAGE

15 kV LRTP Kit w/ Test Point

Brand:

Hubbell

Catalog ID:

615LRTPJ25T

15 kV 600 Amp Load Break Reducing Tap Plug Kit with Test Point. Cable insulation range 0.980 in - 1.180 in. Kit includes T-body, insulating plug with cap, compression lug, threaded stud, and cable adapter

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, shear bolt connector, cold shrink jacket seal kit or shield adapter kit

Product details

General

Connector Type
Aluminum Threaded
Type
600 Amp Dead Break
With Seal Kit
No
With Test Point
Yes

Dimensions

Weight
9.5 lb

Electrical Ratings

AC Withstand Voltage (1 min)
34 kV
Basic Impulse Level
95 kV
Corona Extinction (3pC)
11 kV
Current Rating
600 A
kV Class
15 kV

Conductor Related

Solid or Compacted Conductor
3/0
Stranded or Compressed Conductor
2/0

Logistics

Standard Package
1