Hot Line Link, Socket Eye

Brand:

ANDERSON

Catalog ID:

HSE10004

"Hot Line Y-Clevis Ball, 0.875" Bent Bolt, UTS 50,000 lb"

  • "Body-Galvanized Ductile iron
  • Cotter Pin-Stainless steel
  • For use with ANSI class 52-3 and 52-5 insulators"

Product details

General

EU RoHS Indicator
No
Material
Ductile Iron
Material - Pin (Cotter)
Stainless Steel
Number of Bolt Holes
0
Series
HSE Series
Strength Rating - Ultimate
30000 lb
Strength Rating - Ultimate Body
0 lb
UPC
096359316732

Dimensions

Assembly Rating (Ultimate)
0 lb
Diameter - Bolt
0 in
Diameter - Eye Hole
0.688 in
Diameter - Pin
0 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Insulator Throat Diameter Range
0 - 0
Length - Coupling
10 in
Length - Pin
0 in
Maximum Adjustment
0 in
Ring Height
0 in
Weight
2.744 lb
Width - Eye
0.5 in

Conductor Related

Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in

Logistics

Pallet Quantity
540