Anchor, Disk Washer, 3/4in

Brand:

Chance

Catalog ID:

C2100033

Corrosion-Resistant Anchor Fiber Reinforced Washer used with 0.75" (19.1 mm) Diameter Rod.

Insulating washer used with Chance Disk Anchor system. The washer is plastic-reinforced thermoset material for better load-bearing properties.

Designed to be used with Protected Anchor Rods, Cap Nut and Disk Anchor

Product details

General

Application
Earth Tension Anchoring
Coating
Galvanized, ASTM A-153, Black Paint, Plastic Tube
EU RoHS Indicator
No
Type
Corrosion-Resistant Anchor Parts
UPC
096359014416

Dimensions

Rod Diameter - Order Separately
0.75 in
Weight
0.216 lb

Logistics

Pallet Quantity
3600
Standard Package
10