Tee, Bronze Bolted

Brand:

ANDERSON

Catalog ID:

T2HC2HC100100

"Bolted Tees, Connecting Cable Main to Cable Tap, Cable Main- 4/0 Str.- 1000 MCM, Dia.- 0.460” -1.152”, Cable Tap- 4/0 Str.- 1000 MCM, Dia.- 0.460” -1.152”, Material: Castings- Bronze Alloy, Hardware-Silicon Bronze or Stainless Steel"

  • "Tee for connecting two Copper Cable mains to two Copper Cable taps
  • All sizes furnished with reversible caps"

Product details

General

EU RoHS Indicator
No
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Number of Ground Braid Lug Holes
0
Type
Tee, Bolted
UPC
096359328865

Dimensions

Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
11.368 lb

Electrical Ratings

Maximum Current Rating Amps Continuous
0

Conductor Related

Conductor Diameter - Maximum
1.152 in
Conductor Diameter - Minimum
0.46 in
Conductor Diameter (Main) - Maximum
1.152 in
Conductor Diameter (Main) - Minimum
0.46 in
Conductor Diameter (Main) Range
0.46 - 1.152
Conductor Diameter (Tap) - Maximum
1.152 in
Conductor Diameter (Tap) - Minimum
0.46 in
Conductor Diameter Range
0.46 - 1.152
Conductor Type
Copper

Resources and downloads

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)
play
Hubbell Power Systems Quick Ship (VI05124E1018)