Formed Wire Deadend for Guy Strand 1/4"
Formed Wire Deadend for Guy Strand 1/4"

Formed Wire Deadend for Guy Strand 1/4"

Brand:

FARGO

Catalog ID:

FWDE1104TE

Formed Wire Deadend for 1/4" Guy Strand, Tapered Ends

For deadend applications of support guy wires. Fargo FWDE series formed wire deadends are designed for use on all types of galvanized guy wire (EHS, High Strength, Common, Siemens-Martin, Utilities and Bell System Strand).

For HSS, EHS, Common Siemens-Martin; Utilities and Bell System Strand grades; Zinc plated (B-coat) EHS steel construction; Tapered Ends; 6650lb (29.6KN) maximum RBS

Product details

General

Application

Deadend for Guy Strand

Catalog Number

FWDE1104TE

Color Code

Yellow

EU RoHS Indicator

No

Material

Galvanized Steel

Product Category

Guy Wire

Type

Formed Wire

UPC

096359375579

Dimensions

Length

25 in

Nominal Guy Wire Size

1/4" 7 Strand

Weight

0.44 lb

Conductor Related

Conductor Diameter - Maximum

0.259

Conductor Diameter - Minimum

0.231

Conductor Diameter Range

0.231 - 0.259

Conductor Type

Galvanized Steel

Guy Wire Type

Galvanized Steel

Logistics

Carton Quantity

50

Pallet Quantity

1400

Resources and downloads

Specifications

Videos

play
HPS Formed Wire Dead End Install