HPS_ID_PTC52_PRODIMAGE
HPS_ID_PTC52_PRODIMAGE

Cover, Plastic

Brand:

ANDERSON

Catalog ID:

PTC52

Snap-on hinged plastic cover for use on center bolt connectors LC-52C, LC-81A, LC-811A and LC-542.

PTC51 & 52 Snap-on covers for mechanical center bolt taps.

  • Designed to provide protection of mechanical center bolt taps from accidental contact by wildlife
  • One piece design with reinforced hinge for easy installation
  • Flexible "fingers" on cable entry ports close around tap conductor and cover unused ports.
  • UV stabilized polypropylene construction for long-term performance

Product details

General

Application
Cover for 15kV, 27kV and 36kV cutouts
Hot Stick Eyes
Yes
Material
Plastic
Material - Body
UV Stabilized Low Trac Vinyl
Product Category
Mechanical Connectors
Style
Cover For LC52 Series
UPC
096359324140

Dimensions

Dimensions
3.400 in x 2.500 in x 3.500 in
Height
3.5 in
Length
3.4 in
Weight
0.082 lb
Width
2.5 in

Logistics

Carton Quantity
100
Pallet Quantity
2700