PROG_P5644_20_PRODIMAGE
PROG_P5644_20_PRODIMAGE
PROG_P5644_20_detail_PRODIMAGE
PROG_Wet_Location_Lens_Square_Black_info-graphic
PROG_PL_1596_Lamp_Graphics_PAR30_BR30_Dimmable_Lamp_Graphic

6" Square Two-Light Antique Bronze Up/Down Modern Outdoor Wall Light

$358.82 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5644-20

Collection name:

Square

The Square outdoor wall lantern has a clean, modular design is ideal for contemporary settings. Composed of opaque, square panels, crisp light is cast dramatically from the top and bottom of the fixture.Coated in a antique bronze finish, Square brings a clean style to modern architecture. Uses Two 250w PAR-38 or 150w BR-40. Wet location listed when used with P860047 top cover lens (sold separately).

  • Square wall lantern offers a modern look in outdoor settings
  • Clean, modular design is ideal for contemporary settings
  • Measures 6 in x 8.875 in x 18 in
  • The wall light is coated in an antique bronze finish that accents its clean design
  • The fixture's frame consists of opaque square panels, so light is cast dramatically up and down the wall
  • Constructed from die-cast, heavy aluminum
  • Uses Two 250w PAR-38 or 150w BR-40 (sold seperately)
  • Certifications: cULus Damp Location listed, fixture can be used outdoors in covered areas and in rooms such as bathrooms or laundry rooms where water may be present
  • Wet location listed when used with P860047 top cover lens (sold separately)
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Bronze
Color Generic
Brown
Construction Material - Main
Aluminum
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Outdoor Wall
Lamp Included
No
Lamp Shape
PAR38
Lamp Type
PAR-38
Lamp Type Actual
PAR38/BR40
Lamp Type Basic
Halogen/Incandescent
Lifestyle
  • Modern
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
Mounting Type
Wall
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
porcelain
Style
  • Modern
  • Transitional
UPC
785247564408
Warranty Length
1-year Limited Warranty

Dimensions

Depth
8.875 in
Dimensions
6 in x 8.875 in x 18 in
Gross Weight with Packaging
7.1 lb
Height
18 in
Height to Center
8 in
Length
6 in
Note Weight of fixture exceeds NEC limits
No
Weight
7.1 lb
Width
8.875 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
250 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
40

Resources

Instruction Sheet Number
022629