PROG_P5065_09stemalt_PRODIMAGE
PROG_P5065_09stemalt_PRODIMAGE
PROG_P5065_09_PRODIMAGE
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic
+1
PROG_Stem_2qty6_and_72_chain_info

Inspire Collection One-Light Brushed Nickel Off-white Shade Traditional Mini-Pendant Light

$73.92 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5065-09

Collection name:

Inspire

Harkening back to a simpler time, the Inspire Collection freshens traditional forms with flowing lines. This one-light mini-pendant features an off-white linen fabric shade and Brushed Nickel.

  • The mini-pendant from the Inspire Collection is ideal for kitchens, breakfast nooks and bar areas and pendants can substitute for lamps over bedside tables or hang in multiples over a kitchen island
  • Perfect for coastal, farmhouse, and new traditional style settings
  • An off-white linen shade is suspended from a brushed nickel cap for a sleek line
  • Includes 72" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 6.5 in x 6.5 in x 6.25 in
  • Uses one medium base 100 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Mini-Pendant
Glass
Off-white
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Traditional
  • Transitional
Mount location
Ceiling Chain or Stem
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
Transitional
Type
Mini-Pendant
UPC
785247167371
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
6.5 in x 6.5 in x 6.25 in
Gross Weight with Packaging
5 lb
Height
6.25 in
Length
6.5 in
Length - Installed
93.125 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
5 lb
Width
6.5 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
Industry Standard(s)
CSA
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
240

Resources

Instruction Sheet Number
93037849