PROG_P5456-31_hero_PRODIMAGE
PROG_P5456-31_hero_PRODIMAGE
PROG_P5456-31-Detail_006_PRODIMAGE
PROG_P5456-31-Detail_008_PRODIMAGE
+5
PROG_P5456-31_alt_PRODIMAGE

Non-Metallic Incandescent One-Light Post Lantern

$105.16 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5456-31

Collection name:

Non-Metallic Incandescent

Set this sculpted post lantern near your walkway to guide guests inside, or let it light up a patio for outdoor gatherings. Its crystal clear acrylic panels stand up to harsh weather, and 100-watt lighting provides brilliant, far-reaching illumination. Non-metallic post lantern with clear, beveled acrylic panels in a Black finish.

  • Black finish.
  • Clear beveled acrylic panels.
  • Non-metallic.
  • Post lantern requires one 100-watt incandescent bulb
  • UL listed for safety

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Black
Color Generic
Black
Construction Material - Main
Polypropylene
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Textured Black
Finish Type
Painted
Fixture Type
Outdoor Post
Glass
Clear Beveled
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
Traditional
Mount location
Post
Mounting for outlet box included
No
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
Yes
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
New Traditional
UPC
785247545636
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
7.75 in x 7.75 in x 17.625 in
Gross Weight with Packaging
2 lb
Height
17.625 in
Length
7.75 in
Note Weight of fixture exceeds NEC limits
No
Weight
2 lb
Width
7.75 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
65

Resources

Instruction Sheet Number
023708

Resources and downloads