PROG_P5012_09_PRODIMAGE
PROG_P5012_09_PRODIMAGE
PROG_PL_1595_eComm Collection Graphics_Part3_7.13_Glass Pendants_BN_GeneralLit
PROG_PL_1596_E26_A19-clear_Dimmable_Lamp_Graphic
PROG_P8601_Stems_Line_Art

Modern Pendant One-Light Brushed Nickel Clear and Etched Glass Pendant Light

$447.81 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5012-09

Collection name:

Glass Pendants

Contemporary stem-hung one-light pendant with an etched glass cone supporting a heavy curved clear glass shade. Canopy adjusts to sloped ceilings up to 45 degrees w/ 358 degree rotation.

  • Brushed Nickel finish.
  • Etched glass cone supporting a heavy curved clear glass shade.
  • Etched glass cone supporting a heavy curved clear glass shade.
  • Includes two 12", two 15" stems.

Product details

General

Can be mounted up or down
No
Category General
Pendants
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Pendant
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Traditional
  • Transitional
Mount location
Ceiling Stem
Mounting for outlet box included
strap
Mounting Type
Ceiling Stem
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
  • Modern
  • Transitional
  • Urban Industrial
Type
Pendant
UPC
785247501212
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
20 in x 20 in x 7.5 in
Gross Weight with Packaging
21 lb
Height
7.5 in
Length
20 in
Length - Installed
64 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Stem
Weight
21 lb
Width
20 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
150 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
10

Resources

Instruction Sheet Number
023099