PROG_P5641_2030K_PRODIMAGE
PROG_P5641_2030K_PRODIMAGE
PROG_P5641_2030Klit_PRODIMAGE
PROG_LED_CRI_ColorTemp_Info-Graphic
+3
PROG_P5675_20_backplate_PRODIMAGE

6" Bronze LED Outdoor Wall Cylinder

$190.85 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5641-20/30K

Collection name:

Cylinder

6" downlight wall cylinders are ideal for a wide variety of interior and exterior applications including residential and commercial. The aluminum Cylinders offers a contemporary design with its sleek cylindrical form and elegant fade and chip resistant Antique Bronze finish, perfect for today's inspired exteriors. With over 1,050 lumens the LED Cylinders unite performance, energy savings and safety benefits.

  • Antique Bronze finish.
  • Interior finish matches exterior finish.
  • Die-cast aluminum construction with durable powder coated finish
  • 1,050 lumens 29 lumens/watt (delivered)
  • 3000K color temperature, 90+ CRI
  • Meets California Title 24 high efficacy requirements for outdoor use only.
  • Dimmable to 10% with many ELV dimmers

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Bronze
Color Generic
Brown
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Die Cast and Extruded Aluminum
Controls - Applications
  • ZONE LUMENS %FIXT
  • 0-30 469 51.6
  • 0-40 686 75.5
  • 0-60 896 98.6
  • 0-90 909 100.0
  • 90-180 0 0.0
  • 0-180 909 100.0
Dimming Protocol
ELV/Reverse Phase
Dimming Range
10%
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Powder Coat Paint
Fixture Type
Outdoor Wall
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
  • Modern
  • Transitional
Light Source
LED
LM-79 Lumens
1050 lm
LM-79 Lumens per Watt
29 Lum/Watt
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature
30 °C
Operating Temperature Celcius Max
30 °C
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
Module
Spacing
1.1
Starting Temperature - Minimum
-30 °C
Style
  • Modern
  • Transitional
Sub Brand
Progress LED
UPC
785247190126
Warranty Length
5-year Limited Warranty

Dimensions

Depth
8.875 in
Dimensions
6 in x 8.8750 in x 12 in
Gross Weight with Packaging
4 lb
Height
12 in
Height to Center
4.5 in
Length
6 in
Note Weight of fixture exceeds NEC limits
No
Weight
4 lb
Width
8.875 in
Width Diameter Descriptor
Depth

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
30 W
Lumens Per Watt
29 Lum/Watt
Lumens Per Watt Down
46 Lum/Watt
Power Factor
0.935
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
Yes, per photometry (not registered with IDA)
Energy Efficient
Yes
ENERGY STAR Certified
No
EnergyStar
No
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
60000

Logistics

Carton Quantity
1 EA
Pallet Quantity
64

Resources

Instruction Sheet Number
93060814