PROG_P3914-20_hero_PRODIMAGE
PROG_P3914-20_hero_PRODIMAGE
PROG_P3914-20-Detail_001_PRODIMAGE
PROG_P3914-20-Detail_002_PRODIMAGE
+4
PROG_P3914-20-Detail_003_PRODIMAGE

Gather Collection Two-Light Foyer Pendant

$162.91 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3914-20

Collection name:

Gather

Gather possesses a smart simplicity to complement today's home. This two-light inverted pendant contains etched glass shades which add distinction and provide pleasing illumination to your room. Featuring a glamorous Antique Bronze finished frame, this collection allows you to decorate an entire home with confidence and style.

  • Ideal for welcoming guests and visitors in a foyer or entryway, as well as in dining room or traditional living room settings.
  • Perfect for modern and transitional style settings
  • Gather foyer pendant provides a classic cage design with antique bronze straps that surround a two light cluster
  • Includes 42" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 15 in x 15 in x 20.625 in
  • Uses two medium base style bulbs 100 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Hall & Foyer
Chain gauge
9 Gauge
Chain Qty
1 EA
Coating
painted or acid
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Inverted Pendant
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Traditional
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Hall & Foyer
  • Dining Room
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
ceramic
Style
Transitional
Type
Inverted Pendant
UPC
785247166763
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
15 in x 15 in x 20.625 in
Gross Weight with Packaging
20 lb
Height
20.625 in
Length
15 in
Length - Installed
66 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
20 lb
Width
15 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
bare copper
Wire Length
96 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Only
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
Industry Standard(s)
CSA
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
24

Resources

Instruction Sheet Number
93036214