PROG_P3055_09_PRODIMAGE
PROG_P3055_09_PRODIMAGE
PROG_P3055_09alt_PRODIMAGE
PROG_P3055_09_facing-up-or-down
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic

Five-Light Brushed Nickel Alabaster Glass Traditional Bath Vanity Light

$252.01 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3055-09

Collection name:

Alabaster Glass

Five-light bath bracket on an elongated racetrack-style backplate, this collection features a simple transitional design. Decorative wall lighting complements most traditional bathrooms or powder rooms. Brushed metallic finish coordinates with popular faucet and bath hardware styles. Flaired, Alabaster glass give a unique, poised finish.

  • Ideal for a bathroom
  • Perfect for traditional and transitional style settings
  • Beautiful brushed nickel finish
  • Elegant alabaster glass shades
  • Mount the light fixture facing up or down
  • Use 5 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 36-inch width by 7.25-inch height by 7.375-inch (extends from wall)
  • Certifications: UL-CUL Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
Alabaster
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Traditional
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
Mounting Type
Wall
New Products
No
Number of Lamps
5
Number of Lamps Total
5
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Bathroom
  • Great Room
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
ceramic
Style
Transitional
Type
Vanity Light
UPC
785247148592
Warranty Length
1-year Limited Warranty

Dimensions

Depth
7.375 in
Dimensions
36 in x 7.375 in x 7.25 in
Gross Weight with Packaging
12.7 lb
Height
7.25 in
Height to Center
3 in
Length
36 in
Note Weight of fixture exceeds NEC limits
No
Weight
12.7 lb
Width
7.375 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
28

Resources

Instruction Sheet Number
93012188