PROG_P2008_09_PRODIMAGE
PROG_P2008_09_PRODIMAGE
PROG_P2008_09alt_PRODIMAGE
PROG_P2008-09_facing-up-or-down
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic

Adorn Collection One-Light Bath & Vanity

$80.08 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2008-09

Collection name:

Adorn

Adorn features a sweeping arched arm that supports elegant, tapered glass shade. This one-light bath fixture is finished in Brushed Nickel with etched glass. It can be installed with shades facing either up or downwards. Adorn coordinates great with the Joy and Bravo families.

  • Ideal for a bathroom, hall, or foyer
  • Perfect for traditional and transitional style settings
  • Beautiful brushed nickel finish
  • Elegant etched glass shade
  • Mount the light fixture facing up or down
  • Use 1 medium base bulb that is sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 5.25-inch width by 6.75-inch height by 7-inch (extends from wall)
  • Certifications: UL-CUL Damp Location Listed
  • Pairs with Joy, Bravo and Trinity collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Category General
Wall Brackets
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Traditional
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
Mounting Type
Wall
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Bathroom
  • Hall & Foyer
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
Transitional
Type
Bath Sconce
UPC
785247166350
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
5.25 in x 7 in x 6.75 in
Gross Weight with Packaging
3 lb
Height
6.75 in
Height to Center
3.375 in
Length
5.25 in
Note Weight of fixture exceeds NEC limits
No
Weight
3 lb
Width
7 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
493

Resources

Instruction Sheet Number
93036224