PROG_P5675_2030K_PRODIMAGE
PROG_P5675_2030K_PRODIMAGE
PROG_P5675_20_backplate_PRODIMAGE
PROG_Integrated_LED_info-Graphic
+4
PROG_Wet_Location_Lens_Needed_5in_info-graphic

5" LED Outdoor Up/Down Cylinder

$200.09 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5675-20/30K

Collection name:

Cylinder

5" LED up down wall cylinder - wall lantern in Antique Bronze. The P5675 Series are ideal for a wide variety of interior and exterior applications including residential and commercial. The Cylinders feature a 120V alternating current source and eliminates the need for a traditional LED driver. This modular approach results in an encapsulated luminaire that unites performance, cost and safety benefits. Specify P860045 top cover lens for use in wet locations.

  • Antique Bronze finish.
  • Powder coat finish.
  • Die-cast aluminum construction with durable powder coated finish
  • 1,100 lumens 26 lumens/watt per module (delivered)
  • 3000K color temperature, 90+ CRI
  • Meets California Title 24 high efficacy requirements for outdoor use only.
  • Dimmable to 10% with many ELV dimmers
  • Wet location listed when used with P860045 top cover lens (sold separately)

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Bronze
Color Generic
Brown
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Die Cast and Extruded Aluminum
Controls - Applications
  • ZONE LUMENS %FIXT
  • 0-30 296 36.3
  • 0-40 413 50.6
  • 0-60 515 63.1
  • 0-90 522 63.9
  • 90-120 0 0.0
  • 90-130 0 0.0
  • 90-150 23 2.8
  • 90-180 295 36.1
  • 0-180 817 100.0
Dimming Protocol
ELV/Reverse Phase
Dimming Range
10%
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Powder Coat Paint
Fixture Type
Outdoor Wall
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
  • Modern
  • Transitional
Light Output Down
795 lm
Light Output Up
795 lm
Light Source
LED
LM-79 Lumens
1100 lm
LM-79 Lumens per Watt
26 Lum/Watt
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Operating Temperature
30 °C
Operating Temperature Celcius Max
30 °C
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
Module
Spacing
0.94
Starting Temperature - Minimum
-30 °C
Style
  • Modern
  • Transitional
Sub Brand
Progress LED
UPC
785247190249
Warranty Length
5-year Limited Warranty

Dimensions

Depth
8.875 in
Dimensions
5 in x 8.8750 in x 14 in
Gross Weight with Packaging
2.8 lb
Height
14 in
Height to Center
8 in
Length
5 in
Note Weight of fixture exceeds NEC limits
No
Weight
2.8 lb
Width
8.875 in
Width Diameter Descriptor
Depth

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
17 W
Lumens Per Watt
26 Lum/Watt
Lumens Per Watt Down
26 Lum/Watt
Lumens Per Watt Up
26 Lum/Watt
Power Factor
0.931
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
EnergyStar
No
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
60000

Logistics

Carton Quantity
1 EA
Pallet Quantity
108

Resources

Instruction Sheet Number
93060814